Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:13:53 GMT+0000 (Coordinated Universal Time)


UCPA201-08
Plummer block housing unit
Plummer block housing units UCPA, cast iron housing, with short base, radial insert ball bearing with grub screws in inner ring, RSR seals


Main Dimensions & Performance Data
d | 12,7 mm | Bore diameter |
L | 76 mm | Length total |
H2 | 62 mm | Height |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 345 N | Fatigue load limit, radial |
≈m | 0,65 kg | Ağırlık |
Mounting dimensions
J | 52 mm | Distance fixing bore |
K | M10 | Thread fixing bore |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 38 mm | Width (base) |
Q | M6 | Connection thread for lubrication |
B | 31 mm | Width of inner ring |
S1 | 18,3 mm | Distance of raceway to locking collar |
Additional information
PA204 | Housing | |
UC201-08 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |
Material | GG | Cast iron |


Tümü
Tümü

2016-04-8 | Technische Produktinformation | TPI 219 | Italienisch
Cuscinetti con anello di bloccaggio e Unità di supporto

2021-06-11 | Technische Produktinformation | TPI 219 | Englisch
Radial Insert Ball Bearings and Housing Units

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units

2012-06-30 | Technische Produktinformation | TPI 219 | Spanisch
Rodamientos insertables y soportes

2019-09-20 | Technische Produktinformation | TPI 219 | Französisch
Roulements et paliers auto-aligneurs

2021-06-11 | Technische Produktinformation | TPI 219 | Deutsch
Spannlager und Gehäuseeinheiten

2017-10-16 | Katalog | SG 1 | Deutsch
Spannlager und Gehäuseeinheiten

2015-11-12 | Technische Produktinformation | TPI 219 | Russisch
Закрепляемые подшипники Подшипниковые узлы с корпусами

2019-09-6 | Technische Produktinformation | TPI 219 | Chinesisch
外球面球轴承和轴承座单元
Son görüntülenen ürünler

Wait to see recently viewed products