Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:20:28 GMT+0000 (Coordinated Universal Time)
UCP214
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals
Tercih edilen ürün
Ürün bilgisi
Metrik
İngiliz ölçü sistemi
Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
L | 266 mm | Length total |
H2 | 157 mm | Height |
≈m | 6,1 kg | Ağırlık |
Mounting dimensions
J | 210 mm | Distance fixing bore |
N | 25 mm | Width (slot) |
N1 | 31 mm | Length (slot) |
Dimensions
H | 79,4 mm | Distance shaft axis |
A | 72 mm | Width (base) |
H1 | 27 mm | Heigth (base) |
B | 74,6 mm | Width |
S1 | 44,4 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P214 | Housing | |
UC214 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |