Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:47:20 GMT+0000 (Coordinated Universal Time)


UCP213-41
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals
Ürün bilgisi


Main Dimensions & Performance Data
d | 65,088 mm | Bore diameter |
L | 265 mm | Length total |
H2 | 151 mm | Height |
Cr | 61.000 N | Basic dynamic load rating, radial |
C0r | 40.000 N | Basic static load rating, radial |
Cur | 2.090 N | Fatigue load limit, radial |
≈m | 5,55 kg | Ağırlık |
Mounting dimensions
J | 203 mm | Distance fixing bore |
N | 25 mm | Width (slot) |
N1 | 29 mm | Length (slot) |
Dimensions
H | 76,2 mm | Distance shaft axis |
A | 70 mm | Width (base) |
H1 | 27 mm | Heigth (base) |
B | 65,1 mm | Width |
S1 | 39,7 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P213 | Housing | |
UC213-41 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |