Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:53:54 GMT+0000 (Coordinated Universal Time)


UCP205-13
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals
Ürün bilgisi


Main Dimensions & Performance Data
d | 20,638 mm | Bore diameter |
L | 140 mm | Length total |
H2 | 71 mm | Height |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,83 kg | Ağırlık |
Mounting dimensions
J | 105 mm | Distance fixing bore |
N | 13 mm | Width (slot) |
N1 | 19 mm | Length (slot) |
Dimensions
H | 36,5 mm | Distance shaft axis |
A | 38 mm | Width (base) |
H1 | 15 mm | Heigth (base) |
B | 34,1 mm | Width |
S1 | 19,8 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P205 | Housing | |
UC205-13 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |