Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:21:09 GMT+0000 (Coordinated Universal Time)



TTUE35-XL
Take-up housing unit
Take-up housing units TTUE, cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
Yerine geçer
TTUE35
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
H | 102 mm | Height |
L | 131,5 mm | Length total |
B1 | 51,3 mm | Locking collar total width |
≈m | 1,73 kg | Ağırlık |
Mounting dimensions
A1 | 12 mm | Width guidance groove |
H13 | Width guidance groove clearance | |
H1 | 89 mm | Distance guidance grooves |
0,15 mm | Upper distance guidance groove tolerance | |
-0,15 mm | Lower distance guidance groove tolerance | |
N | 22 mm | Fixing bore |
Dimensions
L1 | 80 mm | Distance shaft axis |
L2 | 13 mm | Length fixed link |
L3 | 63 mm | Length guidance groove |
A | 40 mm | Width housing fixing side |
N1 | 18 mm | Width recess |
N2 | 36,5 mm | Height recess |
S1 | 32,5 mm | Distance of raceway to locking collar |
T | 64 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 30 mm | Width housing |
Additional information
TUE07 | Housing | |
GE35-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |