Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:13:23 GMT+0000 (Coordinated Universal Time)


TSX100-E
Profile rail
Guideways for linear recirculating roller bearing, TSX..-E


Main Dimensions & Performance Data
h | 80 mm | Height |
b | 100 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 45,3 kg/m | Ağırlık |
Mounting dimensions
K1 | M24 | Fixing screws (DIN ISO 4762-12.9) |
d1 | 26 mm | Bore diameter |
K1 MA | 1.100 Nm | Tightening torque 1 |
Dimensions
lmax | 5.985 mm | Max length single piece guideway 2 |
aL min | 30 mm | Distance 3 |
aL max | 83 mm | Distance 3 |
aR min | 30 mm | Distance 3 |
aR max | 83 mm | Distance 3 |
jL | 105 mm | Increment |
h1 | 48 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Lower tolerance |
Additional information
RWU100-E-... | Usable carriage(s) | |
RUE100-E-... | Usable linear systems |
Dipnotlar
1
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
2
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
3
aL and aR are dependent on the guideway length.
İndirmeler:
Mevcut ürün modeliniz
Size code | 100 | |
Length | ~6000 | |
Version | E |


Tümü
Tümü

2010-05-21 | Anleitung (Montage, Betrieb) | MON 30 | Englisch
Linear recirculating roller bearing and guideway assemblies - Series RUE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-05-21 | Anleitung (Montage, Betrieb) | MON 30 | Deutsch
Rollenumlaufeinheiten - Baureihe RUE

2010-06-2 | Anleitung (Montage, Betrieb) | MON 30 | Spanisch
Sistema con recirculación de rodillos Series RUE

2016-05-17 | Anleitung (Montage, Betrieb) | MON 30 | Polnisch
System liniowy z wałeczkami w obiegu zamkniętym

2010-07-1 | Anleitung (Montage, Betrieb) | MON 30 | Französisch
Systèmes à recirculation de rouleaux Série RUE

2008-04-18 | Anleitung (Montage, Betrieb) | MON 25 | Italienisch
TSX..E

2008-04-18 | Anleitung (Montage, Betrieb) | MON 25 | Französisch
TSX..E

2008-04-18 | Anleitung (Montage, Betrieb) | MON 25 | Spanisch
TSX..E

2008-04-15 | Anleitung (Montage, Betrieb) | MON 25 | Englisch
TSX..E

2008-04-15 | Anleitung (Montage, Betrieb) | MON 25 | Deutsch
TSX..E

2020-03-11 | Anleitung (Montage, Betrieb) | MON 30 | Tschechisch
Válečková profilová lineární vedení

2010-08-25 | Anleitung (Montage, Betrieb) | MON 30 | Russisch
Линейные направляющие качения с циркуляцией роликов
Son görüntülenen ürünler

Wait to see recently viewed products