

TSX25-D
Profile rail
Guideways for linear recirculating roller bearing, TSX..-D

h | 22,3 mm | Height |
b | 23 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 2,9 kg/m | Ağırlık |
K1 | M6 | Fixing screws (DIN ISO 4762-12.9) |
d1 | 6,8 mm | Bore diameter |
K1 MA | 17 Nm | Tightening torque 1 |
lmax | 3.930 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 23 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 23 mm | Distance 3 |
jL | 30 mm | Increment |
h1 | 11,8 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Lower tolerance |
RWU25-E-... | Usable carriage(s) | |
RUE25-E-... | Usable linear systems |
Dipnotlar
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
aL and aR are dependent on the guideway length.
Size code | 25 | |
Length | ~4000 | |
Version | D |
Üzgünüz...
"Şu anda bu ürün için kullanılabilir bir CAD dosyası yok. CAD kullanıma sunulduğunda bilgilendirilmek istiyorsanız, oturum açın veya ücretsiz olarak kaydolun."

Linear recirculating roller bearing and guideway assemblies - Series RUE

Monorail Guidance Systems

Profilschienenführungen

Rollenumlaufeinheiten - Baureihe RUE

Sistema con recirculación de rodillos Series RUE

System liniowy z wałeczkami w obiegu zamkniętym

Systèmes à recirculation de rouleaux Série RUE

Válečková profilová lineární vedení

Линейные направляющие качения с циркуляцией роликов
Son görüntülenen ürünler

Wait to see recently viewed products