Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:03:46 GMT+0000 (Coordinated Universal Time)


TSUW20
Guideways, metric sizes
Solid profile, for below mounting, with one shaft; corrosion-resistant design possible


Main Dimensions & Performance Data
dLW | 20 mm | Diameter shaft |
dLW | 20 | Dimension of shaft and support rail unit |
dLWTol | h6 | Diameter Shaft |
h4 | 22 mm | Height dimension 1 |
h4 tol | 0,02 mm | Height dimension tolerance (High) |
h4 tol | -0,02 mm | Height dimension tolerance (Low) |
b1 | 17 mm | Support rail width bottom |
Lmax | 6.000 mm | Shaft and support rail unit length 2 |
Ltol max | 3 mm | Length tolerance (max) |
Ltol min | -3 mm | Length tolerance (min) |
≈m | 2,92 kg/m | Ağırlık |
Mounting dimensions
a2 | 8,5 mm | Bore G2 Distance stop |
aL min | 20 mm | Distance thread aL (min) 3 |
aL max | 69 mm | Distance thread aL (max) 3 |
aR min | 20 mm | Distance thread aR (min) 3 |
aR max | 69 mm | Distance thread aR (max) 3 |
B3 | 7,8 mm | Support rail width prism |
G1 | M6 | Thread size (shaft) |
G2 | 6,6 mm | Bore connection construction |
H5 | 3 mm | Support body height stop |
jL | 75 mm | Bore length distance jL |
t7 | 23 mm | Screw depth support rail 4 |
ms | 2,92 kg/m | Shaft and support rail unit weight |
Dipnotlar
1

2

3

4

İndirmeler:


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products