Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:56:17 GMT+0000 (Coordinated Universal Time)


TSUWZ12
Guideways, inch sizes
Solid profile, for below mounting, with one shaft; corrosion-resistant design possible


Main Dimensions & Performance Data
BGR | 12 | Dimension of shaft and support rail unit |
dLWtol | L | Diameter tolerance shaft |
h4 | 19,05 mm | Height dimension 1 |
Tol h4 | 0,051 mm | Height dimension tolerance high |
Tol h4 | -0,051 mm | Height dimension tolerance low |
b1 | 12,954 mm | Support rail width bottom |
Lmax | 5.181,6 mm | Shaft and support rail-length max. 2 |
≈m | 2,49 kg/m | Ağırlık |
Mounting dimensions
a2 | 6,477 mm | Support Rail Width distance-stop bar |
Tol a2 | 1,27 mm | Distance-stop bar tolerance high |
Tol a2 | -1,27 mm | Distance-stop bar tolerance low |
b3 | 8,052 mm | Support Rail-width prism |
G1 | 10-32 | Thread size (shaft) |
H1 | 3,048 mm | Support Rail height stop bar |
m | 0,2 lbs/ft | Shaft and support rail unit weight |
K6 | 5,588 mm | Connecting bore |
aL min | 15,24 mm | Distance radial thread left (min) 3 |
aL max | 139,7 mm | Distance radial thread left (max) 3 |
aR min | 15,24 mm | Distance radal thread right (min) 3 |
aR max | 139,7 mm | Distance radal thread right (max) 3 |
jL | 152,4 mm | Distance radial thread |
t7 | 19,05 mm | Screw depth support rail 4 |
Bu ürüne ait teknik ölçüler farklı ölçü sistemlerinden alınmıştır, diğer ölçü sistemine [mavi renk] dönüşümü garanti dışındadır.
Dipnotlar
1

2

3

4

İndirmeler:
Mevcut ürün modeliniz
Diameter shaft | 3/4" | DLW |


Son görüntülenen ürünler

Wait to see recently viewed products