Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
15:56:36 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
dLW | 12 mm | Diameter shaft |
dLW | 12 | Dimension of shaft and support rail unit |
dLWTol | h6 | Diameter tolerance shaft |
h4 | 22 mm | Height dimension 1 |
h4 tol | 0,1 mm | Height dimension tolerance (High) |
h4 tol | -0,1 mm | Height dimension tolerance (Low) |
G4 | Accuracy class h4 2 | |
0,03 | Variation from h4 | |
b | 40 mm | Support rail width bottom |
Lmax | 4.000 mm | Shaft and support rail unit-length 3 |
Ltol max | 2 mm | Length tolerance (max) |
Ltol min | -2 mm | Length tolerance (min) |
≈m | 1,6 kg/m | Ağırlık |
Mounting dimensions
aL min | 20 mm | Distance thread aL (min) 4 |
aL max | 69 mm | Distance thread aL (max) 4 |
aR min | 20 mm | Distance thread aR (min) 4 |
aR max | 69 mm | Distance thread aR (max) 4 |
b3 | 5 mm | Support rail width prism |
H8 | 5 mm | Support rail thickness foot |
h7 | 0,2 mm | Gap dimension support body foot |
jB | 29 mm | Bore width distance jB |
jL | 75 mm | Bore length distance jL |
K3 | 4,5 mm | Adjacent construction bore 5 |
K6 | 4,5 mm | Bore connection construction |
K7 | M4x18 | Screw size |
ms | 1,6 kg/m | Shaft and Support rail unit weight |
Dipnotlar
1

2

3

4

5

İndirmeler:


Tümü
Tümü

2017-02-15 | Katalog | WF 1 | Französisch
Arbres et douilles à billes

2008-09-1 | Katalog | WF 1 | Italienisch
Guide per alberi

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems

2016-10-11 | Katalog | WF 1 | Spanisch
Sistemas de guiado por eje

2015-12-10 | Katalog | WF 1 | Deutsch
Wellenführungen

2008-01-31 | Katalog | WF 1 | Russisch
Круглые направляющие
Son görüntülenen ürünler

Wait to see recently viewed products