Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:17:28 GMT+0000 (Coordinated Universal Time)



TSHE60-XL-N
Plummer block housing unit
Plummer block housing units TSHE, cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
Tercih edilen ürün


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 150 mm | Length total |
H2 | 140 mm | Height |
≈m | 4,21 kg | Ağırlık |
Mounting dimensions
J | 118 mm | Distance fixing bore |
K | M16 | Thread fixing bore |
Dimensions
H | 69,9 mm | Distance shaft axis |
A | 60 mm | Width (base) |
A1 | 42 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
B1 | 77,9 mm | Locking collar total width |
S1 | 46,9 mm | Distance of raceway to locking collar |
Additional information
SHE12 | Housing | |
GE60-XL-KTT-B | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |


Son görüntülenen ürünler

Wait to see recently viewed products