Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:05:06 GMT+0000 (Coordinated Universal Time)



TSHE20-XL-N
Plummer block housing unit
Plummer block housing units TSHE, cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
Yerine geçer
TSHE20-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 65 mm | Length total |
H2 | 64 mm | Height |
≈m | 0,49 kg | Ağırlık |
Mounting dimensions
J | 50,8 mm | Distance fixing bore |
K | M8 | Thread fixing bore |
Dimensions
H | 33,3 mm | Distance shaft axis |
A | 32 mm | Width (base) |
A1 | 19 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
S1 | 26,6 mm | Distance of raceway to locking collar |
Additional information
SHE04 | Housing | |
GE20-XL-KTT-B | Bearing designation | |
KASK04 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Grey cast iron |

