Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:58:29 GMT+0000 (Coordinated Universal Time)


TKVD20
Profile rail
Guideways for linear recirculating ball bearing unit and four-row linear recirculating ball guidance system


Main Dimensions & Performance Data
h | 17 mm | Height |
b | 20 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 2,2 kg/m | Ağırlık |
Mounting dimensions
K1 | M5 | Thread |
K1 MA | 10 Nm | Tightening torque 1 |
d1 | 5,8 mm | Bore diameter |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL max | 53 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 53 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 60 mm | Increment |
h1 | 8,6 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
Additional information
KWVE20-B.. | Usable carriage(s) | |
KUVE20-B.. | Usable linear systems |
Dipnotlar
1

2

3
aL and aR are dependent on the guideway length.
İndirmeler:
Mevcut ürün modeliniz
Size code | 20 | |
Length | ~6000 |


Tümü
Tümü

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Englisch
Four-row linear ball bearing and guideway assembly KUVE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-11-1 | Anleitung (Montage, Betrieb) | MON 38 | Spanisch
Sistema con recirculación de 4 hileras de bolas KUVE..-B (-KT)

2016-04-21 | Anleitung (Montage, Betrieb) | MON 38 | Polnisch
System liniowy kulkowy czterorzędowy KUVE..-B

2011-01-31 | Anleitung (Montage, Betrieb) | MON 38 | Französisch
Système à recirculation à quatre rangées de billes KUVE..-B (-KT)

2010-12-21 | Anleitung (Montage, Betrieb) | MON 38 | Italienisch
Unità a ricircolazione a quattro ranghi di sfere KUVE..-B (-KT)

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Deutsch
Vierreihige Kugelumlaufeinheit KUVE
Son görüntülenen ürünler

Wait to see recently viewed products