Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
19:56:23 GMT+0000 (Coordinated Universal Time)


TKVD25-W
Profile rail
Guideways for four-row linear recirculating ball bearing and guideway assembly KUVE..-W, wide guideway



Main Dimensions & Performance Data
h | 18,7 mm | Height |
b | 69 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 9,4 kg/m | Ağırlık |
Mounting dimensions
K1 | M6 | Thread |
K1 MA | 17 Nm | Tightening torque 1 |
d1 | 6,8 mm | Bore diameter |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL max | 71 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 71 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 80 mm | Increment |
jB | 40 mm | Increment |
a5 | 14,5 mm | Distance |
h1 | 8,2 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
Additional information
KWVE25-W... | Usable carriage(s) | |
KUVE25-W... | Usable linear systems |
Dipnotlar
1
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
2

3

İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Length | ~6000 | |
Guideway design | W | Wide execution |


Tümü
Tümü

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Englisch
Four-row linear ball bearing and guideway assembly KUVE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-11-1 | Anleitung (Montage, Betrieb) | MON 38 | Spanisch
Sistema con recirculación de 4 hileras de bolas KUVE..-B (-KT)

2016-04-21 | Anleitung (Montage, Betrieb) | MON 38 | Polnisch
System liniowy kulkowy czterorzędowy KUVE..-B

2011-01-31 | Anleitung (Montage, Betrieb) | MON 38 | Französisch
Système à recirculation à quatre rangées de billes KUVE..-B (-KT)

2010-12-21 | Anleitung (Montage, Betrieb) | MON 38 | Italienisch
Unità a ricircolazione a quattro ranghi di sfere KUVE..-B (-KT)

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Deutsch
Vierreihige Kugelumlaufeinheit KUVE
Son görüntülenen ürünler

Wait to see recently viewed products