Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:41:58 GMT+0000 (Coordinated Universal Time)


TKVD35-W-U
Profile rail
Guideways for four-row linear recirculating ball bearing and guideway assembly KUVE..-W, wide guideway, suitable for screw mounting from below


Main Dimensions & Performance Data
h | 27 mm | Height |
b | 90 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 17,4 kg/m | Ağırlık |
Mounting dimensions
G1 | M8 | Thread |
G1 MA | 41 Nm | Tightening torque 1 |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL max | 71 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 71 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 80 mm | Increment |
jB | 60 mm | Increment |
a5 | 15 mm | Distance |
t7 | 15 mm | Thread length |
Additional information
KWVE35-W... | Usable carriage(s) | |
KUVE35-W... | Usable linear systems |
Dipnotlar
1

2

3

İndirmeler:
Mevcut ürün modeliniz
Size code | 35 | |
Length | ~6000 | |
Guideway design | W | Wide execution |


Tümü
Tümü

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Englisch
Four-row linear ball bearing and guideway assembly KUVE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-11-1 | Anleitung (Montage, Betrieb) | MON 38 | Spanisch
Sistema con recirculación de 4 hileras de bolas KUVE..-B (-KT)

2016-04-21 | Anleitung (Montage, Betrieb) | MON 38 | Polnisch
System liniowy kulkowy czterorzędowy KUVE..-B

2011-01-31 | Anleitung (Montage, Betrieb) | MON 38 | Französisch
Système à recirculation à quatre rangées de billes KUVE..-B (-KT)

2010-12-21 | Anleitung (Montage, Betrieb) | MON 38 | Italienisch
Unità a ricircolazione a quattro ranghi di sfere KUVE..-B (-KT)

2019-05-15 | Anleitung (Montage, Betrieb) | MON 38 | Deutsch
Vierreihige Kugelumlaufeinheit KUVE
Son görüntülenen ürünler

Wait to see recently viewed products