Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
14:44:11 GMT+0000 (Coordinated Universal Time)


TKSD25-U
Profile rail
Guideways for six-row linear recirculating ball bearing and guideway assembly, for screw mounting from below

Main Dimensions & Performance Data
h | 21,7 mm | Height |
b | 23 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 3,1 kg/m | Ağırlık |
Mounting dimensions
G1 | M6 | Fixing screws (DIN ISO 4762-12.9) |
G1 MA | 17 Nm | Tightening torque 1 |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 53 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 53 mm | Distance 3 |
jL | 60 mm | Increment |
t7 | 12 mm | Thread length |
Additional information
KWSE25... | Usable carriage(s) | |
KUSE25... | Usable linear systems |
Dipnotlar
1

2

3

İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Length | ~6000 | |
Locationg guideway | U | Hole pattern from below |


Tümü
Tümü

2009-09-21 | Anleitung (Montage, Betrieb) | MON 22 | Französisch
Instructions de montage

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Englisch
linear ball bearing and guideway assemblies - KUSE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Deutsch
Sechsreihige Kugelumlaufeinheiten - KUSE

2009-11-17 | Anleitung (Montage, Betrieb) | MON 22 | Russisch
Линейные направляющие качения с циркуляцией шариков
Son görüntülenen ürünler

Wait to see recently viewed products