Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:27:12 GMT+0000 (Coordinated Universal Time)


TKSD20-U
Profile rail
Guideways for six-row linear recirculating ball bearing and guideway assembly, for screw mounting from below


Main Dimensions & Performance Data
h | 18 mm | Height |
b | 20 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 2,3 kg/m | Ağırlık |
Mounting dimensions
G1 | M6 | Fixing screws (DIN ISO 4762-12.9) |
G1 MA | 17 Nm | Tightening torque 1 |
Dimensions
lmax | 3.900 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 53 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 53 mm | Distance 3 |
jL | 60 mm | Increment |
t7 | 10 mm | Thread length |
Additional information
KWSE20... | Usable carriage(s) | |
KUSE20... | Usable linear systems |
Dipnotlar
1
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
2
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
3
aL and aR are dependent on the guideway length.
İndirmeler:
Mevcut ürün modeliniz
Size code | 20 | |
Length | ~4000 | |
Locationg guideway | U | Hole pattern from below |


Tümü
Tümü

2009-09-21 | Anleitung (Montage, Betrieb) | MON 22 | Französisch
Instructions de montage

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Englisch
linear ball bearing and guideway assemblies - KUSE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Deutsch
Sechsreihige Kugelumlaufeinheiten - KUSE

2009-11-17 | Anleitung (Montage, Betrieb) | MON 22 | Russisch
Линейные направляющие качения с циркуляцией шариков
Son görüntülenen ürünler

Wait to see recently viewed products