Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
22:40:46 GMT+0000 (Coordinated Universal Time)


TKSD45
Profile rail
Guideways for six-row linear recirculating ball bearing and guideway assembly

Main Dimensions & Performance Data
h | 37,2 mm | Height |
b | 45 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 11,3 kg/m | Ağırlık |
Mounting dimensions
K1 | M12 | Fixing screws (DIN ISO 4762-12.9) |
K1 MA | 140 Nm | Tightening torque 1 |
d1 | 13,4 mm | Bore diameter |
Dimensions
lmax | 5.985 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 94 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 94 mm | Distance 3 |
jL | 105 mm | Increment |
h1 | 18,7 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Lower tolerance |
Additional information
KWSE45... | Usable carriage(s) | |
KUSE45... | Usable linear systems |
Dipnotlar
1

2

3

İndirmeler:
Mevcut ürün modeliniz
Size code | 45 |


Tümü
Tümü

2009-09-21 | Anleitung (Montage, Betrieb) | MON 22 | Französisch
Instructions de montage

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Englisch
linear ball bearing and guideway assemblies - KUSE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2008-10-1 | Anleitung (Montage, Betrieb) | MON 22 | Deutsch
Sechsreihige Kugelumlaufeinheiten - KUSE

2009-11-17 | Anleitung (Montage, Betrieb) | MON 22 | Russisch