Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
20:41:36 GMT+0000 (Coordinated Universal Time)



TFE35-XL
Flanged housing unit
Housing units TFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
Yerine geçer
TFE35
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
H | 135 mm | Height flange |
U | 41,3 mm | Total height unit |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
≈m | 1,28 kg | Ağırlık |
Mounting dimensions
J | 110 mm | Distance fixing bore |
J | 110 mm | Pitch circle diameter (holes) |
N | 11,5 mm | Fixing bore |
T1 | 4 mm | Height spigot |
Z | 90 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 22,5 mm | Height housing |
A1 | 10 mm | Thickness of flange |
A2 | 9 mm | Distance raceway |
B1 | 51,3 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FE07 | Housing | |
GE35-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


Son görüntülenen ürünler

Wait to see recently viewed products