Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:46:00 GMT+0000 (Coordinated Universal Time)



TCJ75-XL
Flanged housing unit
Housing units TCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, T seals
Yerine geçer
TCJ75
Ürün bilgisi


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
L | 197 mm | Flange width |
U | 86,9 mm | Total height unit |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 44.500 N | Basic static load rating, radial |
Cur | 2.300 N | Fatigue load limit, radial |
≈m | 5,83 kg | Ağırlık |
Mounting dimensions
J | 153 mm | Distance fixing bore |
N | 23 mm | Fixing bore |
W | 6 mm | Width across flats |
n | 4 | Number of screwing holes |
Dimensions
A | 55,8 mm | Height housing |
A1 | 20 mm | Thickness of flange |
A2 | 41,3 mm | Distance raceway |
B1 | 67 mm | Locking collar total width |
V | 170 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 100 mm | Outside diameter locking device |
Additional information
1 | Number of housings | |
CJ15 | Housing | |
GE75-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |