Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
17:51:13 GMT+0000 (Coordinated Universal Time)



TCJ35-XL-N
Flanged housing unit
Housing units TCJ, four-bolt flanged housing units, cast iron, eccentric locking collar, T seals
Yerine geçer
TCJ35-N
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 118 mm | Flange width |
U | 53,5 mm | Total height unit |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
≈m | 1,54 kg | Ağırlık |
Mounting dimensions
J | 92 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
W | 5 mm | Width across flats |
n | 4 | Number of screwing holes |
Dimensions
A | 32,5 mm | Height housing |
A1 | 12,5 mm | Thickness of flange |
A2 | 21 mm | Distance raceway |
B1 | 51,3 mm | Locking collar total width |
V | 100 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 55 mm | Outside diameter locking device |
Additional information
CJ07-N | Housing | |
GE35-XL-KTT-B | Bearing designation | |
KASK07 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |

