Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:26:51 GMT+0000 (Coordinated Universal Time)



TASE55-XL
Plummer block housing unit
Plummer block housing units TASE, cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
Yerine geçer
TASE55


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
L | 222 mm | Length total |
H2 | 124,5 mm | Height |
≈m | 3,51 kg | Ağırlık |
Mounting dimensions
J | 176 mm | Distance fixing bore |
N | 18 mm | Width (slot) |
N1 | 30 mm | Length (slot) |
Dimensions
H | 63,5 mm | Distance shaft axis |
A | 60 mm | Width (base) |
A1 | 35 mm | Width (head) |
H1 | 22,5 mm | Heigth (base) |
B1 | 71,4 mm | Locking collar total width |
S1 | 43,6 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE11 | Housing | |
GE55-XL-KTT-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

