Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
05:30:37 GMT+0000 (Coordinated Universal Time)



TASE35-XL-N
Plummer block housing unit
Plummer block housing units TASE, cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
Tercih edilen ürün


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
L | 163 mm | Length total |
H2 | 93 mm | Height |
≈m | 1,64 kg | Ağırlık |
Mounting dimensions
J | 126 mm | Distance fixing bore |
N | 14 mm | Width (slot) |
N1 | 21 mm | Length (slot) |
Dimensions
H | 47,6 mm | Distance shaft axis |
A | 45 mm | Width (base) |
A1 | 27 mm | Width (head) |
H1 | 19 mm | Heigth (base) |
B1 | 51,3 mm | Locking collar total width |
S1 | 32,5 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE07 | Housing | |
GE35-XL-KTT-B | Bearing designation | |
KASK07 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |
Material | GG | Cast iron |

