Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:03:06 GMT+0000 (Coordinated Universal Time)



T7FC075-XL
Tapered roller bearing
Tapered roller bearings T, main dimensions acc. to ISO 355, separable
Yerine geçer
T7FC075
Tercih edilen ürün


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 38 mm | Width, inner ring |
C | 29 mm | Width, outer ring |
T | 42 mm | Width, total |
Cr | 250.000 N | Basic dynamic load rating, radial |
C0r | 275.000 N | Basic static load rating, radial |
Cur | 43.000 N | Fatigue load limit, radial |
nG | 5.400 1/min | Limiting speed |
nϑr | 3.950 1/min | Thermal speed rating |
≈m | 3,194 kg | Ağırlık |
Mounting dimensions
da max | 87 mm | Maximum diameter of shaft shoulder |
db min | 96 mm | Minimum diameter of shaft shoulder |
Da min | 114 mm | Minimum diameter of housing shoulder |
Da max | 136 mm | Maximum diameter of housing shoulder |
Db min | 143 mm | Minimum diameter of housing shoulder |
Ca min | 6 mm | Minimum axial space |
Cb min | 13 mm | Minimum axial space |
ra max | 3 mm | Maximum fillet radius of shaft |
rb max | 3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 3 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3 mm | Minimum chamfer dimension of outer ring back face |
a | 51 mm | Distance between the apexes of the pressure cones |
d1 | 116,6 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,87 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 0,69 | Dynamic axial load factor |
Y0 | 0,38 | Static axial load factor |
Additional information
T7FC075 | Comparative designation to ISO 10317 and ISO 355 |


Tümü
Tümü

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Deutsch
Einbau von Wälzlagern - Einbau von Schrägkugellagern und Kegelrollenlagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch