Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:20:25 GMT+0000 (Coordinated Universal Time)


SL183056-TB
Cylindrical roller bearing
Cylindrical roller bearing SL1830..-TB ,full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 420 mm | Outside diameter |
B | 106 mm | Width |
Cr | 1.650.000 N | Basic dynamic load rating, radial |
C0r | 2.650.000 N | Basic static load rating, radial |
Cur | 300.000 N | Fatigue load limit, radial |
nG | 900 1/min | Limiting speed |
nϑr | 590 1/min | Reference speed |
≈m | 47,1 kg | Ağırlık |
Mounting dimensions
da min | 319,5 mm | Minimum diameter shaft shoulder |
dc min | 319,5 mm | Minimum shaft shoulder |
Da max | 372,5 mm | Maximum diameter of housing shoulder |
De min | 390 mm | Minimum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
E | 390,3 mm | Raceway diameter outer ring |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
s | 11 mm | Axial displacement |
d1 | 319,5 mm | Maximum rib diameter inner ring |
D1 min | 372,9 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |