Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:25:50 GMT+0000 (Coordinated Universal Time)



SL183007-XL
Cylindrical roller bearing
Cylindrical roller bearing SL18, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Yerine geçer
SL183007-A
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 20 mm | Width |
Cr | 55.000 N | Basic dynamic load rating, radial |
C0r | 53.000 N | Basic static load rating, radial |
Cur | 9.600 N | Fatigue load limit, radial |
nG | 8.200 1/min | Limiting speed |
nϑr | 4.950 1/min | Reference speed |
≈m | 245,83 g | Ağırlık |
Mounting dimensions
da min | 44,9 mm | Minimum diameter shaft shoulder |
dc min | 44,5 mm | Minimum shaft shoulder |
Da max | 51 mm | Maximum diameter of housing shoulder |
De min | 55,5 mm | Minimum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
E | 55,5 mm | Raceway diameter outer ring |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
s | 2 mm | Axial displacement |
d1 | 44,9 mm | Maximum rib diameter inner ring |
D1 min | 51,3 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Design | A | Internal Variant A |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Özellikleri