Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:52:58 GMT+0000 (Coordinated Universal Time)


SL182996-TB
Cylindrical roller bearing
Cylindrical roller bearing SL1829..-TB, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Remanufacturable
Tercih edilen ürün



Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 650 mm | Outside diameter |
B | 100 mm | Width |
Cr | 2.390.000 N | Basic dynamic load rating, radial |
C0r | 4.800.000 N | Basic static load rating, radial |
Cur | 480.000 N | Fatigue load limit, radial |
nG | 530 1/min | Limiting speed |
nϑr | 280 1/min | Reference speed |
≈m | 92,22 kg | Ağırlık |
Mounting dimensions
da min | 538 mm | Minimum diameter shaft shoulder |
dc min | 538 mm | Minimum shaft shoulder |
Da max | 596,5 mm | Maximum diameter of housing shoulder |
De min | 614,5 mm | Minimum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
E | 614,8 mm | Raceway diameter outer ring |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
s | 7 mm | Axial displacement |
d1 | 538 mm | Maximum rib diameter inner ring |
D1 min | 596,6 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Rulman için çalışma koşulları SL182996-TB
SL182996-TB için çalışılıyor
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
2017-08-15 | Katalog | MH1 Dismounting Thermal | Deutsch
Ausbau von Wälzlagern - Thermischer Ausbau
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
2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting