Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:12:05 GMT+0000 (Coordinated Universal Time)


SL182988-TB
Cylindrical roller bearing
Cylindrical roller bearing SL1829..-TB, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 440 mm | Bore diameter |
D | 600 mm | Outside diameter |
B | 95 mm | Width |
Cr | 2.090.000 N | Basic dynamic load rating, radial |
C0r | 4.100.000 N | Basic static load rating, radial |
Cur | 420.000 N | Fatigue load limit, radial |
nG | 590 1/min | Limiting speed |
nϑr | 325 1/min | Reference speed |
≈m | 76,65 kg | Ağırlık |
Mounting dimensions
da min | 490 mm | Minimum diameter shaft shoulder |
dc min | 490 mm | Minimum shaft shoulder |
Da max | 544,5 mm | Maximum diameter of housing shoulder |
De min | 562 mm | Minimum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
E | 562 mm | Raceway diameter outer ring |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
s | 7 mm | Axial displacement |
d1 | 490 mm | Maximum rib diameter inner ring |
D1 min | 544,6 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |