Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
00:13:40 GMT+0000 (Coordinated Universal Time)


SL181856-E
Cylindrical roller bearing
Cylindrical roller bearing SL1818..-E, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 350 mm | Outside diameter |
B | 33 mm | Width |
Cr | 355.000 N | Basic dynamic load rating, radial |
C0r | 670.000 N | Basic static load rating, radial |
Cur | 74.000 N | Fatigue load limit, radial |
nG | 990 1/min | Limiting speed |
nϑr | 730 1/min | Reference speed |
≈m | 6,711 kg | Ağırlık |
Mounting dimensions
da min | 304 mm | Minimum diameter shaft shoulder |
dc min | 304 mm | Minimum shaft shoulder |
Da max | 327 mm | Maximum diameter of housing shoulder |
De min | 335 mm | Minimum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
E | 335 mm | Raceway diameter outer ring |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
s | 2,5 mm | Axial displacement |
d1 | 304 mm | Maximum rib diameter inner ring |
D1 min | 327 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |