Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
01:10:59 GMT+0000 (Coordinated Universal Time)


SL181840
Cylindrical roller bearing
Cylindrical roller bearing SL1818..-A, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Tercih edilen ürün
Ürün bilgisi



Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 24 mm | Width |
Cr | 178.000 N | Basic dynamic load rating, radial |
C0r | 320.000 N | Basic static load rating, radial |
Cur | 34.000 N | Fatigue load limit, radial |
nG | 1.420 1/min | Limiting speed |
nϑr | 1.040 1/min | Reference speed |
≈m | 2,488 kg | Ağırlık |
Mounting dimensions
da min | 216,5 mm | Minimum diameter shaft shoulder |
dc min | 216,5 mm | Minimum shaft shoulder |
Da max | 231,5 mm | Maximum diameter of housing shoulder |
De min | 237,5 mm | Minimum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
E | 237,6 mm | Raceway diameter outer ring |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
s | 2 mm | Axial displacement |
d1 | 216,5 mm | Maximum rib diameter inner ring |
D1 min | 231,6 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Design | A | Internal Variant A |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Özellikleri