Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:59:33 GMT+0000 (Coordinated Universal Time)


SL024830
Cylindrical roller bearing
Cylindrical roller bearing SL02..-A, full complement roller set, two-row, non-locating bearing, 0 ribs on outer ring (smooth), 3 ribs on inner ring, type SL02
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 190 mm | Outside diameter |
B | 40 mm | Width |
Cr | 231.000 N | Basic dynamic load rating, radial |
C0r | 530.000 N | Basic static load rating, radial |
Cur | 63.000 N | Fatigue load limit, radial |
nG | 1.900 1/min | Limiting speed |
nϑr | 1.270 1/min | Reference speed |
≈m | 2,668 kg | Ağırlık |
Mounting dimensions
dc min | 165,5 mm | Minimum shaft shoulder |
da min | 165,1 mm | Minimum diameter shaft shoulder |
De min | 178 mm | Minimum diameter of housing shoulder |
ra max | 1,1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
s | 2 mm | Axial displacement |
C | 20 mm | Distance to lubrication hole |
d1 max | 165,1 mm | Maximum rib diameter inner ring |
E | 178,3 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNCL4830V | Bearing designation DIN5412 |
İndirmeler:
Mevcut ürün modeliniz
Design | A | Internal Variant A |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Özellikleri