Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
16:59:21 GMT+0000 (Coordinated Universal Time)


SL014924
Cylindrical roller bearing
Cylindrical roller bearings SL0149, locating bearing, double row, full complement cylindrical roller set, dimension series 49
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 165 mm | Outside diameter |
B | 45 mm | Width |
Cr | 222.000 N | Basic dynamic load rating, radial |
C0r | 440.000 N | Basic static load rating, radial |
Cur | 56.000 N | Fatigue load limit, radial |
nG | 2.260 1/min | Limiting speed |
nϑr | 1.540 1/min | Reference speed |
≈m | 2,87 kg | Ağırlık |
Mounting dimensions
ra max | 1,1 mm | Maximum recess radius |
da min | 138,6 mm | Minimum diameter shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
d1 | 138,6 mm | Maximum rib diameter inner ring |
D1 min | 148,6 mm | Minimum rib diameter outer ring |
dc min | 138,5 mm | Minimum shaft shoulder |
C | 22,5 mm | Distance to lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNC4924V | Bearing designation DIN5412 |
İndirmeler:
Mevcut ürün modeliniz
Design | A | Internal Variant Cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Özellikleri