Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:40:01 GMT+0000 (Coordinated Universal Time)


SCE912
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Main Dimensions & Performance Data
Fw | 14,288 mm | Under roller diameter |
D | 19,05 mm | Outside diameter |
C | 19,05 mm | Width |
Cr | 10.700 N | Basic dynamic load rating, radial |
C0r | 16.400 N | Basic static load rating, radial |
nG | 17.600 1/min | Limiting speed |
≈m | 12,8 g | Ağırlık |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |


Son görüntülenen ürünler

Wait to see recently viewed products