Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:31:12 GMT+0000 (Coordinated Universal Time)


SCE3216
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Main Dimensions & Performance Data
Fw | 50,8 mm | Under roller diameter |
D | 60,325 mm | Outside diameter |
C | 25,4 mm | Width |
Cr | 41.500 N | Basic dynamic load rating, radial |
C0r | 80.000 N | Basic static load rating, radial |
nG | 5.100 1/min | Limiting speed |
≈m | 103 g | Ağırlık |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |


