Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
21:38:23 GMT+0000 (Coordinated Universal Time)


SCE2012
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Tercih edilen ürün
Main Dimensions & Performance Data
Fw | 31,75 mm | Under roller diameter |
D | 38,1 mm | Outside diameter |
C | 19,05 mm | Width |
Cr | 21.100 N | Basic dynamic load rating, radial |
C0r | 39.500 N | Basic static load rating, radial |
nG | 8.200 1/min | Limiting speed |
≈m | 33,4 g | Ağırlık |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |


Son görüntülenen ürünler

Wait to see recently viewed products