Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:22:06 GMT+0000 (Coordinated Universal Time)


SCE146
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Main Dimensions & Performance Data
Fw | 22,225 mm | Under roller diameter |
D | 28,575 mm | Outside diameter |
C | 9,525 mm | Width |
Cr | 8.200 N | Basic dynamic load rating, radial |
C0r | 10.700 N | Basic static load rating, radial |
nG | 11.400 1/min | Limiting speed |
≈m | 12,2 g | Ağırlık |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |

