
RWU100-E-L
Recirculating roller bearing carriage
Long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication












H | 120 mm | Height system |
B | 250 mm | Width carriage |
L | 372,2 mm | Overall length carriage 1 |
C | 630.000 N | Dynamic load rating 2 |
C0 | 1.490.000 N | Dynamic load rating 2 |
M0x | 33.780 Nm | Static moment rating about X axis |
M0y | 80.250 Nm | Static moment rating about Y axis |
M0Z | 72.280 Nm | Static moment rating about Z axis |
≈m | 35,7 kg | Ağırlık |
A1 | 75 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 200 mm | |
b | 100 mm | Width rail |
A2 | 25 mm | Distance from locating edge to hole |
L1 | 306,5 mm | |
LS | 3,3 mm | |
JL | 230 mm | |
H1 | 15 mm | Free space, system dimension |
H4 | 52,5 mm | |
H5 | 25 mm | |
T5 | 29 mm | Thread depth |
T6 | 26,6 mm | |
G2 | M20 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 470 Nm | Maximum tightening torque 3 |
K3 | M16 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 340 Nm | Maximum tightening torque 3 |
K6 | M16 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 220 Nm | Maximum tightening torque 3 |
D2 | 17,5 mm | Bore diameter |
A3 | 10,6 mm | Position lubrication connector |
N3 | M6 | Lubrication connector |
t N3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 10,6 mm | Position lubrication connector |
N4 | 5,6 mm | Lubrication connector |
t N4 | 6 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 65,1 mm | Position lubrication connector |
N2 | 6 mm | Max. diameter of lubrication hole in adjacent construction 4 |
JL5 | 47,15 mm | Position lubrication connector 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
VMKB_065 | RWU | Material name |
Dipnotlar
Minimum covered length for sealing the upper lubrication connectors.
The basic load rating can only be transmitted fully if the whole thread length is used and the adjacent construction is dimensioned appropriately.
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Maximum diameter of lubrication hole in adjacent construction.
Position of lubrication hole in adjacent construction.
Size code | 100 | |
Version | E | Version |
Carriage design | L | Long carriage |



Linear recirculating roller bearing and guideway assemblies - Series RUE

Monorail Guidance Systems

Profilschienenführungen

Rollenumlaufeinheiten - Baureihe RUE

Sistema con recirculación de rodillos Series RUE

System liniowy z wałeczkami w obiegu zamkniętym

Systèmes à recirculation de rouleaux Série RUE

Válečková profilová lineární vedení

Линейные направляющие качения с циркуляцией роликов
Son görüntülenen ürünler

Wait to see recently viewed products