Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
23:13:39 GMT+0000 (Coordinated Universal Time)

RWU25-E-HL
Recirculating roller bearing carriage
High, narrow, long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication







Main Dimensions & Performance Data
H | 40 mm | Height system |
B | 48 mm | Width carriage |
L | 107 mm | Overall length carriage 1 |
C | 33.500 N | Dynamic load rating 2 |
C0 | 82.000 N | Dynamic load rating 2 |
M0x | 440 Nm | Static moment rating about X axis |
M0y | 1.200 Nm | Static moment rating about Y axis |
M0Z | 1.080 Nm | Static moment rating about Z axis |
≈m | 0,72 kg | Ağırlık |
Mounting dimensions
A1 | 12,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 35 mm | |
b | 23 mm | Width rail |
A2 | 6,5 mm | Distance from locating edge to hole |
L1 | 82,2 mm | |
LS | 2,2 mm | |
JL | 50 mm | |
H1 | 6,5 mm | Free space, system dimension |
H4 | 32,5 mm | |
H5 | 5,25 mm | |
T5 | 7,5 mm | Thread depth |
G2 | M6 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 17 Nm | Maximum tightening torque 3 |
A3 | 11,5 mm | Position lubrication connector |
N3 | M6 | Lubrication connector |
t N3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
N2 | 3 mm | Max. diameter of lubrication hole in adjacent construction 4 |
JL5 | 20,3 mm | Position lubrication connector 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Additional information
VMKB_065 | RWU | Material name |
Dipnotlar
1

2

3

4

5

İndirmeler:
Mevcut ürün modeliniz
Size code | 25 | |
Version | E | Version |
Carriage design | HL | High, long carriage |


Tümü
Tümü

2010-05-21 | Anleitung (Montage, Betrieb) | MON 30 | Englisch
Linear recirculating roller bearing and guideway assemblies - Series RUE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-05-21 | Anleitung (Montage, Betrieb) | MON 30 | Deutsch
Rollenumlaufeinheiten - Baureihe RUE

2010-06-2 | Anleitung (Montage, Betrieb) | MON 30 | Spanisch
Sistema con recirculación de rodillos Series RUE

2016-05-17 | Anleitung (Montage, Betrieb) | MON 30 | Polnisch
System liniowy z wałeczkami w obiegu zamkniętym

2010-07-1 | Anleitung (Montage, Betrieb) | MON 30 | Französisch
Systèmes à recirculation de rouleaux Série RUE

2020-03-11 | Anleitung (Montage, Betrieb) | MON 30 | Tschechisch
Válečková profilová lineární vedení

2010-08-25 | Anleitung (Montage, Betrieb) | MON 30 | Russisch
Линейные направляющие качения с циркуляцией роликов
Son görüntülenen ürünler

Wait to see recently viewed products