Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
02:20:39 GMT+0000 (Coordinated Universal Time)


RUE100-E-L
Roller monorail guidance system
Long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication











Mounting dimensions
A1 | 75 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 200 mm | |
b | 100 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,035 mm | Lower tolerance |
A2 | 25 mm | Distance from locating edge to hole |
L1 | 306,5 mm | |
JL | 230 mm | |
jL | 105 mm | Increment |
aL min | 30 mm | Distance 1 |
aL max | 83 mm | Distance 1 |
aR min | 30 mm | Distance 1 |
aR max | 83 mm | Distance 1 |
H1 | 15 mm | Free space, system dimension |
H4 | 52,5 mm | |
H5 | 25 mm | |
T5 | 29 mm | Thread depth |
T6 | 26,6 mm | |
h | 80 mm | Height |
h1 | 48 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M20 | Fixing screws |
G2 MA | 470 Nm | Maximum tightening torque 2 |
K1 MA | 1.100 Nm | Maximum tightening torque 2 |
K3 | M16 | Fixing screws |
K3 MA | 340 Nm | Maximum tightening torque 2 |
K6 | M16 | Fixing screws |
K6 MA | 220 Nm | Maximum tightening torque 2 |
d1 | 26 mm | |
D2 | 17,5 mm | |
A3 | 10,6 mm | Position lubrication adapter |
N3 | M6 | Lubrication connector 3 |
JL6 | 65,1 mm | Position lubrication connector |
N2 max | 6 mm | 4 |
JL5 | 47,15 mm | 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Main dimensions
lmax | 2.730 mm | Max length single piece guideway 6 |
H | 120 mm | Height system |
B | 250 mm | Width carriage |
L | 372,2 mm | Overall length carriage 7 |
Technical data
C | 630.000 N | Dynamic load rating 8 |
C0 | 1.490.000 N | Static load rating 8 |
M0x | 33.780 Nm | Static moment rating about X axis |
M0y | 80.250 Nm | Static moment rating about Y axis |
M0z | 72.280 Nm | Static moment rating about Z axis |
Related products
RWU100-E-L | Carriage | |
TSX100-E | Guideway |
Dipnotlar
1

2

3

4

5

6

7

8

İndirmeler:
Mevcut ürün modeliniz
Size code | 100 | |
Carriage design | L | Long carriage |


Tümü
Tümü

2010-05-21 | Anleitung (Montage, Betrieb) | MON 30 | Englisch
Linear recirculating roller bearing and guideway assemblies - Series RUE

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch
Profilschienenführungen

2010-05-21 | Anleitung (Montage, Betrieb) | MON 30 | Deutsch
Rollenumlaufeinheiten - Baureihe RUE

2010-06-2 | Anleitung (Montage, Betrieb) | MON 30 | Spanisch
Sistema con recirculación de rodillos Series RUE

2016-05-17 | Anleitung (Montage, Betrieb) | MON 30 | Polnisch
System liniowy z wałeczkami w obiegu zamkniętym

2010-07-1 | Anleitung (Montage, Betrieb) | MON 30 | Französisch
Systèmes à recirculation de rouleaux Série RUE

2020-03-11 | Anleitung (Montage, Betrieb) | MON 30 | Tschechisch
Válečková profilová lineární vedení

2010-08-25 | Anleitung (Montage, Betrieb) | MON 30 | Russisch
Линейные направляющие качения с циркуляцией роликов
Son görüntülenen ürünler

Wait to see recently viewed products