Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
18:47:22 GMT+0000 (Coordinated Universal Time)


RTUEY25-TV-VA
Take-up housing unit
Take-up housing unit RTUEY..-TV-VA, RIBB plastic
Tercih edilen ürün
Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 99 mm | Length |
M | 89 mm | Housing total width |
≈m | 0,372 kg | Ağırlık |
Mounting dimensions
L1 | 64 mm | Distance shaft axis |
L3 | 47 mm | Length guidance grooves |
A1 | 12 mm | Width guidance groove |
H1 | 76 mm | Distance guidance groove |
K | M16 | Thread fixing bore |
Q | 1/4-28 UNF | Connection thread for lubrication |
Dimensions
T | 36 mm | Height (housing, mounting side) |
A2 | 27,5 mm | Width housing |
Additional information
TUE05-TV | Housing | |
GYE25-KRR-B-FA107-VA | Bearing designation | |
KASK05-S-G | End cap | |
KASK05-S-R-NBR | Open protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV | Plastic |


Son görüntülenen ürünler

Wait to see recently viewed products