Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
09:07:23 GMT+0000 (Coordinated Universal Time)



RTUEY25-XL
Take-up housing unit
Take-up housing units RTUEY, cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
Yerine geçer
RTUEY25
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
H | 90 mm | Height |
L | 98,5 mm | Length total |
≈m | 0,86 kg | Ağırlık |
Mounting dimensions
A1 | 12 mm | Width guidance groove |
H13 | Width guidance groove clearance | |
H1 | 76 mm | Distance guidance grooves |
0,15 mm | Upper distance guidance groove tolerance | |
-0,15 mm | Lower distance guidance groove tolerance | |
N | 19 mm | Fixing bore |
Dimensions
L1 | 62 mm | Distance shaft axis |
L2 | 10 mm | Length fixed link |
L3 | 50 mm | Length guidance groove |
A | 37 mm | Width housing fixing side |
N1 | 18 mm | Width recess |
N2 | 32 mm | Height recess |
B | 34,1 mm | Width inner ring |
S1 | 19,8 mm | Distance of raceway to locking collar |
T | 51 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 25 mm | Width housing |
Additional information
TUE05 | Housing | |
GYE25-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |