Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
08:15:33 GMT+0000 (Coordinated Universal Time)



RTUEO80-XL
Take-up housing unit
Take-up housing units RTUEO, cast iron housing, radial insert ball bearing with eccentric locking collar, heavy series, R seals
Yerine geçer
RTUEO80
Tercih edilen ürün


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
H | 230 mm | Height |
L | 282 mm | Length total |
B1 | 93,6 mm | Locking collar total width |
≈m | 16,17 kg | Ağırlık |
Mounting dimensions
A1 | 30 mm | Width guidance groove |
H13 | Width guidance groove clearance | |
H1 | 204 mm | Distance guidance grooves |
0 mm | Upper distance guidance groove tolerance | |
-0,6 mm | Lower distance guidance groove tolerance | |
N | 53 mm | Fixing bore |
Dimensions
L1 | 174 mm | Distance shaft axis |
L2 | 28 mm | Length fixed link |
L3 | 150 mm | Length guidance groove |
A | 102 mm | Width housing fixing side |
N1 | 42 mm | Width recess |
N2 | 98 mm | Height recess |
S1 | 59,6 mm | Distance of raceway to locking collar |
T | 150 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 60 mm | Width housing |
Additional information
TUEO16 | Housing | |
GNE80-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

