Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:07:15 GMT+0000 (Coordinated Universal Time)



RTUE120-XL
Take-up housing unit
Take-up housing units RTUE, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
Tercih edilen ürün


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
H | 285 mm | Height |
L | 345 mm | Length total |
B1 | 81 mm | Locking collar total width |
≈m | 23,72 kg | Ağırlık |
Mounting dimensions
A1 | 32 mm | Width guidance groove |
H13 | Width guidance groove clearance | |
H1 | 255 mm | Distance guidance grooves |
0,25 mm | Upper distance guidance groove tolerance | |
-0,25 mm | Lower distance guidance groove tolerance | |
N | 55 mm | Fixing bore |
Dimensions
L1 | 210 mm | Distance shaft axis |
L2 | 35 mm | Length fixed link |
L3 | 190 mm | Length guidance groove |
A | 100 mm | Width housing fixing side |
N1 | 45 mm | Width recess |
N2 | 95 mm | Height recess |
S1 | 52,5 mm | Distance of raceway to locking collar |
T | 150 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 70 mm | Width housing |
Additional information
TUE24 | Housing | |
GE120-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

