Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
04:26:57 GMT+0000 (Coordinated Universal Time)



RSAO30-XL
Plummer block housing unit
Plummer block housing units RSAO, cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
Yerine geçer
RSAO30
Tercih edilen ürün


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 180 mm | Length total |
H2 | 95 mm | Height |
≈m | 1,86 kg | Ağırlık |
Mounting dimensions
J | 140 mm | Distance fixing bore |
N | 17,5 mm | Width (slot) |
N1 | 20,5 mm | Length (slot) |
Dimensions
H | 50 mm | Distance shaft axis |
A | 50 mm | Width (base) |
A1 | 28 mm | Width (head) |
H1 | 18 mm | Heigth (base) |
B1 | 50,2 mm | Locking collar total width |
S1 | 32,7 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
SAO06 | Housing | |
GNE30-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | GG | Grey cast iron |

