Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
12:43:39 GMT+0000 (Coordinated Universal Time)


RRY30-VA
Flanged housing unit
Housing units RRY..-VA, three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection, without relubrication facility
Yerine geçer
RRY 30 VA
Tercih edilen ürün


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
H | 112,7 mm | Height flange |
U | 24,7 mm | Total height unit |
Cr | 18.700 N | Basic dynamic load rating, radial |
C0r | 10.700 N | Basic static load rating, radial |
Cur | 530 N | Fatigue load limit, radial |
C0r G | 5.000 N | Load carrying capacity (housing) |
≈m | 0,6 kg | Ağırlık |
Mounting dimensions
J | 90,5 mm | Pitch circle diameter (holes) |
N | 10,5 mm | Fixing square |
n | 3 | Number of screwing holes |
Dimensions
A | 9 mm | Height housing |
B | 38,1 mm | Width |
S | 2,5 mm | Thickness of flange |
V | 71 mm | Shoulder diameter housing |
Additional information
2 | Number of housings | |
FLAN62-MSB-VA | Housing | |
GYE30-KRR-B-VA | Bearing designation |
Temperature range
Tmin | -35 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
İndirmeler:
Mevcut ürün modeliniz
Material | VA | Stainless Steel |
Special material | VA | Corrosion-resistant VA design |

