Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:24:16 GMT+0000 (Coordinated Universal Time)



RPB25-XL
Plummer block housing unit
Plummer block housing units RPB, sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
Yerine geçer
RPB25
Tercih edilen ürün
Ürün bilgisi


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 117,5 mm | Length total |
H2 | 66,1 mm | Height |
C0r G | 1.400 N | Load carrying capacity (housing) |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,54 kg | Ağırlık |
Mounting dimensions
J | 95 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
Dimensions
H | 33,3 mm | Distance shaft axis |
A | 38 mm | Width (base) |
A1 | 26,5 mm | Width (head) |
H1 | 4 mm | Heigth (base) |
Additional information
f0 | 13,8 | Calculation factor |
GEH62-BT | Housing | |
GRG.RABR52/62-AH01 | Rubber interliner designation | |
RAE25-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |