Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
03:07:10 GMT+0000 (Coordinated Universal Time)



RPB15-XL
Plummer block housing unit
Plummer block housing units RPB, sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
Yerine geçer
RPB15


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
L | 98,4 mm | Length total |
H2 | 50,1 mm | Height |
C0r G | 900 N | Load carrying capacity (housing) |
Cr | 9.800 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
≈m | 0,29 kg | Ağırlık |
Mounting dimensions
J | 76 mm | Distance fixing bore |
N | 9,5 mm | Fixing bore |
Dimensions
H | 25,4 mm | Distance shaft axis |
A | 31,8 mm | Width (base) |
A1 | 22,3 mm | Width (head) |
H1 | 3,3 mm | Heigth (base) |
Additional information
f0 | 13 | Calculation factor |
GEH47-BT | Housing | |
GRG.RABR40/47 | Rubber interliner designation | |
RAE15-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |

