Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
11:14:20 GMT+0000 (Coordinated Universal Time)



RNAO45X62X40-ZW-ASR1-XL
Needle roller bearing
Needle roller bearings RNAO..-ZW-ASR1, without ribs, double row
Ürün bilgisi



Main Dimensions & Performance Data
Fw | 45 mm | Under roller diameter |
D | 62 mm | Outside diameter |
C | 40 mm | Width, outer ring |
Cr | 76.000 N | Basic dynamic load rating, radial |
C0r | 135.000 N | Basic static load rating, radial |
Cur | 21.900 N | Fatigue load limit, radial |
nG | 10.000 1/min | Limiting speed |
nϑr | 5.900 1/min | Reference speed |
≈m | 377 g | Ağırlık |
Mounting dimensions
Db | 45,6 mm | Shoulder diameter axial guidance NK/housing |
db | 52,2 mm | Shoulder diameter axial guidance NK/shaft |
Da | 53,5 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 53 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |