Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
13:27:30 GMT+0000 (Coordinated Universal Time)



RNAO18X30X24-ZW-ASR1-XL
Needle roller bearing
Needle roller bearings RNAO..-ZW-ASR1, without ribs, double row
Ürün bilgisi



Main Dimensions & Performance Data
Fw | 18 mm | Under roller diameter |
D | 30 mm | Outside diameter |
C | 24 mm | Width, outer ring |
Cr | 24.800 N | Basic dynamic load rating, radial |
C0r | 30.000 N | Basic static load rating, radial |
Cur | 5.400 N | Fatigue load limit, radial |
nG | 21.800 1/min | Limiting speed |
nϑr | 14.000 1/min | Reference speed |
≈m | 69 g | Ağırlık |
Mounting dimensions
Db | 18,4 mm | Shoulder diameter axial guidance NK/housing |
db | 23,6 mm | Shoulder diameter axial guidance NK/shaft |
Da | 24,5 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 24 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |