Konumunuza ait içeriği görmek için farklı bir ülke ya da bölge seçin
Amerika Birleşik Devletleri
07:17:04 GMT+0000 (Coordinated Universal Time)



RNAO8X15X10-TV-XL
Needle roller bearing
Needle roller bearings RNAO, without ribs
Yerine geçer
RNAO8X15X10-TV
Ürün bilgisi



Main Dimensions & Performance Data
Fw | 8 mm | Under roller diameter |
D | 15 mm | Outside diameter |
C | 10 mm | Width, outer ring |
Cr | 4.450 N | Basic dynamic load rating, radial |
C0r | 4.100 N | Basic static load rating, radial |
Cur | 700 N | Fatigue load limit, radial |
nG | 32.500 1/min | Limiting speed |
nϑr | 35.500 1/min | Reference speed |
≈m | 8 g | Ağırlık |
Mounting dimensions
Db | 8,3 mm | Shoulder diameter axial guidance NK/housing |
db | 10,7 mm | Shoulder diameter axial guidance NK/shaft |
Da | 11,3 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 11 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |